Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.417 | |
| A dimension MM | 137.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90048-4232AB | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -43 | -43 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.787 | |
| Hose cut off factor MM | 19.990 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.654 | |
| Inside diameter MM | 42.012 | |
| Product height in | 2.614 | |
| Product height mm | 66.400 | |
| Product length in | 5.417 | |
| Product length mm | 137.592 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.614 | |
| Product width mm | 66.400 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
