Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.970 | |
| A dimension MM | 126.238 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90049-3012AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -30 | -30 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.328 | |
| Hose cut off factor MM | 84.530 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.179 | |
| Product height mm | 29.947 | |
| Product length in | 4.970 | |
| Product length mm | 126.238 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.179 | |
| Product width mm | 29.947 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |