Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.980 | |
| A dimension MM | 151.892 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90049-3020AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -30 | -30 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.571 | |
| Hose cut off factor MM | 90.700 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.768 | |
| Product height mm | 44.907 | |
| Product length in | 5.980 | |
| Product length mm | 151.892 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.768 | |
| Product width mm | 44.907 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |