Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.300 | |
| A dimension MM | 185.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90051-2012AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.658 | |
| Hose cut off factor MM | 143.700 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.268 | |
| Product height mm | 32.207 | |
| Product length in | 7.300 | |
| Product length mm | 185.420 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.268 | |
| Product width mm | 32.207 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |