Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.801 | |
| A dimension MM | 121.950 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90055-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.714 | |
| Hose cut off factor MM | 68.930 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.768 | |
| Inside diameter MM | 19.507 | |
| Product height in | 1.382 | |
| Product height mm | 35.103 | |
| Product length in | 4.801 | |
| Product length mm | 121.945 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.382 | |
| Product width mm | 35.103 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |