Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.411 | |
| A dimension MM | 35.850 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90061-1610AB | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.222 | |
| Hose cut off factor MM | 5.630 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.494 | |
| Inside diameter MM | 12.548 | |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 1.411 | |
| Product length mm | 35.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |