Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.902 | |
| A dimension MM | 124.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90071-3216-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.270 | |
| Hose cut off factor MM | 57.658 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.755 | |
| Inside diameter MM | 19.177 | |
| Product height in | 1.941 | |
| Product height mm | 49.301 | |
| Product length in | 4.902 | |
| Product length mm | 124.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.941 | |
| Product width mm | 49.301 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |