Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.837 | |
| A dimension MM | 72.060 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90091-1212-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.178 | |
| Hose cut off factor MM | 29.910 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.563 | |
| Inside diameter MM | 14.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1A/Z SERIES | 1A/Z Series |