Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.105 | |
| A dimension MM | 78.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90091-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.271 | |
| Hose cut off factor MM | 32.290 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.179 | |
| Product height mm | 29.947 | |
| Product length in | 3.105 | |
| Product length mm | 78.860 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.179 | |
| Product width mm | 29.947 | |
| Series | 1A/Z SERIES | 1A/Z Series |