Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.122 | |
| A dimension MM | 79.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90091-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.289 | |
| Hose cut off factor MM | 32.730 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.514 | |
| Product height mm | 38.456 | |
| Product length in | 3.122 | |
| Product length mm | 79.299 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.514 | |
| Product width mm | 38.456 | |
| Series | 1A/Z SERIES | 1A/Z Series |