Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.790 | |
| A dimension MM | 147.066 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90097-3224-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.325 | |
| Hose cut off factor MM | 59.055 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.182 | |
| Inside diameter MM | 30.023 | |
| Product height in | 1.937 | |
| Product height mm | 49.200 | |
| Product length in | 5.790 | |
| Product length mm | 147.066 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.937 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |