Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.421 | |
| A dimension MM | 86.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90099-2516-C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.588 | |
| Hose cut off factor MM | 40.335 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 18.999 | |
| Product height in | 1.315 | |
| Product height mm | 33.401 | |
| Product length in | 3.421 | |
| Product length mm | 86.893 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width mm | 33.401 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |