Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.148 | |
| A dimension MM | 105.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90099-3220-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.791 | |
| Hose cut off factor MM | 45.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.996 | |
| Inside diameter MM | 25.300 | |
| Product height in | 1.669 | |
| Product height mm | 42.393 | |
| Product length in | 4.148 | |
| Product length mm | 105.359 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.669 | |
| Product width mm | 42.393 | |
| Series | 1A/Z SERIES | 1A/Z Series |