Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.989 | |
| A dimension MM | 75.920 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90117-0504-C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.068 | |
| Hose cut off factor MM | 52.527 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.161 | |
| Inside diameter MM | 4.089 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 2.989 | |
| Product length mm | 75.921 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |