Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.091 | |
| A dimension MM | 78.520 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90117-0604-C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.170 | |
| Hose cut off factor MM | 55.120 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.169 | |
| Inside diameter MM | 4.300 | |
| Product height in | 0.468 | |
| Product height mm | 11.887 | |
| Product length in | 3.091 | |
| Product length mm | 78.511 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.468 | |
| Product width mm | 11.887 | |
| Series | 1A/Z SERIES | 1A/Z Series |