Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.510 | |
| A dimension MM | 139.954 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90121-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.340 | |
| Drop dimension MM | 34.04 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 3.680 | |
| Hose cut off factor MM | 93.472 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 1.340 | |
| Product height mm | 34.036 | |
| Product length in | 5.510 | |
| Product length mm | 139.954 | |
| Product width in | 1.510 | |
| Product width mm | 38.354 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |