Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.470 | |
| A dimension MM | 215.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90122-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.880 | |
| Drop dimension MM | 98.55 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.000 | |
| Hose cut off factor MM | 127.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 30.988 | |
| Product height in | 3.880 | |
| Product height mm | 98.552 | |
| Product length in | 8.465 | |
| Product length mm | 215.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.002 | |
| Product width mm | 50.851 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |