Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.140 | |
| A dimension MM | 257.556 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90122-3232-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.930 | |
| Drop dimension MM | 125.22 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.600 | |
| Hose cut off factor MM | 167.600 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product height in | 4.930 | |
| Product height mm | 125.222 | |
| Product length in | 10.140 | |
| Product length mm | 257.556 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.618 | |
| Product width mm | 66.497 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |