Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.050 | |
| A dimension MM | 128.270 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90123-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.230 | |
| Drop dimension MM | 31.24 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.220 | |
| Hose cut off factor MM | 81.788 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 5.050 | |
| Product length mm | 128.270 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 27.305 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |