Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.590 | |
| A dimension MM | 116.586 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90124-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.500 | |
| Drop dimension MM | 63.50 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.750 | |
| Hose cut off factor MM | 69.850 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.590 | |
| Product length mm | 116.586 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.914 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |