Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.169 | |
| A dimension MM | 55.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90133-1206-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.173 | |
| Hose cut off factor MM | 29.800 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.169 | |
| Inside diameter MM | 4.300 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 2.169 | |
| Product length mm | 55.093 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | 1A/Z SERIES | 1A/Z Series |