Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.781 | |
| A dimension MM | 96.040 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90142-1610-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.059 | |
| Hose cut off factor MM | 26.899 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.468 | |
| Inside diameter MM | 11.887 | |
| Product height in | 1.059 | |
| Product height mm | 26.899 | |
| Product length in | 3.781 | |
| Product length mm | 96.040 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.059 | |
| Product width mm | 26.899 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |