Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1FH9-06-18OGXZ | |
| Drop dimension IN | 1.654 | |
| Drop dimension MM | 42.0 | |
| End size 1 | -6 | -6 |
| End size 2 | -18 | -18 |
| End type 1 | MALE ORFS | Male ORFS |
| End type 2 | MALE ORB ISO 6149-2 | Male ORB ISO 6149-2 |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.748 | |
| Hex size 5 MM | 19.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1FH9 | 1FH9 |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
| Thread size 2 | M18X1.5 | M18x1.5 |