Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1FO-06SVX | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE ORFS | Male ORFS |
| End type 2 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 0.748 | |
| Hex size 5 MM | 19.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 1FO-X | 1FO-X |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |
