Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.385 | |
| A dimension MM | 35.180 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1G16BA | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | NONE | None |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.560 | |
| Inside diameter MM | 39.624 | |
| Product height in | 1.670 | |
| Product height mm | 42.418 | |
| Product length in | 1.385 | |
| Product length mm | 35.179 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.670 | |
| Product width mm | 42.418 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |
