Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.689 | |
| A dimension MM | 17.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1G3AH | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -3 | -3 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.520 | |
| Inside diameter MM | 13.208 | |
| Product height in | 0.610 | |
| Product height mm | 15.494 | |
| Product length in | 0.689 | |
| Product length mm | 17.501 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.610 | |
| Product width mm | 15.494 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
