Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.900 | |
| A dimension MM | 22.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.000 | |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.490 | |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 0.900 | |
| Product length mm | 22.860 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Series | OTC | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
