Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.500 | |
| A dimension MM | 38.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1G4-4700 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.730 | |
| Hose cut off factor MM | 18.542 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.209 | |
| Inside diameter MM | 5.309 | |
| Product height in | 0.645 | |
| Product height mm | 16.380 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.645 | |
| Product width mm | 16.380 | |
| Series | OTC | OTC |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
