Danfoss Hansen
1G4E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1G4E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General Pneumatics, Industrial Plants | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 2800 Psi | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 2 | 3/8 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Nickel | |
| Flow rate | 149.52 gal/min | |
| Fluid compatibility | compressed air and gases | |
| Hex Size 1 | .8125 in | |
| Internal connection type | Ball Lock | |
| Item type | Male Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Port size | 3/8 | |
| Product Height | .81 in | |
| Product Length/Depth | 1.5 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | .984 in³ | |
| Product Weight | .091 lb | |
| Product Width | .81 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 3/8-18 | |
| Trade Name | 100 Series | |
| UPC | 678146197481 | |
| Valve type | 2 way | |
| Working pressure | 350 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |