Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.000 | |
| A dimension MM | 25.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.000 | |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.400 | |
| Product height in | 0.905 | |
| Product height mm | 22.987 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.905 | |
| Product width mm | 22.987 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | OTC | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
