Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.520 | |
| A dimension MM | 63.900 | |
| Body size | N/A | N/A |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1G8BFB8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH585GH586 | GH585 GH586 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.480 | |
| Drop dimension MM | 37.50 | |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 26.975 | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.560 | |
| Hose cut off factor MM | 39.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.600 | |
| Product height in | 2.015 | |
| Product height mm | 51.181 | |
| Product length in | 3.040 | |
| Product length mm | 77.216 | |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | OTC | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
