
Aeroquip by Danfoss
1GA20MB20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1GA20MB20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 2583, 2661, FC318, FC466, FC498, FC598, FC619, FC699 |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 1 5/8 IN |
| End type 1 | ORB |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 2 | 1.87 in |
| Hose cut-off factor | 1.9 in |
| Hose dash size | -20 |
| Inside diameter | 1.05 in |
| Item type | Fitting Assembly |
| Packaged Weight | 1.19 lb |
| Product Height | 2.16 in |
| Product Length/Depth | 3.63 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 16.936 in³ |
| Product Weight | 1.19 lb |
| Product Width | 2.16 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | 1G Series |