1GA24MB24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1GA24MB24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | 2583, 2661, FC318, FC466, FC498, FC598, FC619, FC699 | |
| Hex Size 2 | 2.125 in | |
| Hose cut-off factor | 1.81 in | |
| Product Weight | 7.17 lb | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 |