1GA8MB8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1GA8MB8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | 2583, 2661, FC318, FC466, FC498, FC598, FC619, FC699 | |
| End Size 1 | 3/4 IN | |
| End type 1 | ORB | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 2 | .875 in | |
| Hose cut-off factor | 1.19 in | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Product Length/Depth | 2.36 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 |