
Danfoss Hansen
1GD9
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1GD9
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General Pneumatics, Industrial Plants | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 2800 Psi | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End type 1 | Push to Connect | |
| End type 2 | Line/Hose/Tube | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Nickel | |
| Flow rate | 149.52 gal/min | |
| Fluid compatibility | compressed air and gases | |
| Hex Size 1 | .81 in | |
| Hose ID | .375 | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 1 in | |
| Product Length/Depth | 2.75 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 2.75 in³ | |
| Product Weight | .278 lb | |
| Product Width | 1 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | 100 Series | |
| UPC | 678146197498 | |
| Valve type | 2 way | |
| Working pressure | 350 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |