Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Bend radius min (inch) | 1.500 | |
| Bend radius min (mm) | 38.100 | |
| Burst pressure (bar) | 172 | |
| Burst pressure (psi) | 2500 | |
| Catalog Item | 1H013-04 | |
| Certifications | SAE J2064 TYPE E, CLASS 1 | SAE J2064 Type E, Class 1 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | CHLOROBUTYL (CIR) | Chlorobutyl (CIR) |
| Inside diameter (inch) | 0.19 | |
| Inside diameter (mm) | 4.83 | |
| Outside diameter (inch) | 0.46 | |
| Outside diameter (mm) | 11.68 | |
| Package form | BULK | Bulk |
| Reinforcement material | FABRIC | Fabric |
| Size | -4 | -4 |
| Working pressure max (bar) | 34 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 135 | |
| Working temperature max (F) | 275.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |