Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | AIR CONDITIONING | Air conditioning |
| Bend radius min (inch) | 4.000 | |
| Bend radius min (mm) | 101.600 | |
| Burst pressure (bar) | 175 | |
| Burst pressure (psi) | 2500 | |
| Catalog Item | 1H014-12 | |
| Certifications | SAE J2064 TYPE E, CLASS 1 | SAE J2064 Type E, Class 1 |
| Color | BLACK | Black |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | CHLOROBUTYL (CIR) | Chlorobutyl (CIR) |
| Impulse cycle (cycles) | 200000 | |
| Inside diameter (inch) | 0.64 | |
| Inside diameter (mm) | 16.30 | |
| Lay line style | EMBOSSED | Embossed |
| Outside diameter (inch) | 0.99 | |
| Outside diameter (mm) | 25.15 | |
| Package form | BULK | Bulk |
| Product height in | 0.640 | |
| Product height mm | 16.300 | |
| Product width in | 0.640 | |
| Product width mm | 16.300 | |
| Reinforcement material | FABRIC | Fabric |
| Series | 1H014 SERIES | 1H014 Series |
| Size | -12 | -12 |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 125 | |
| Working temperature max (F) | 257.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
