Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | WATER BASED FLUIDS | Water based fluids |
| Bend radius min (inch) | 3.000 | |
| Bend radius min (mm) | 76.200 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 84 | |
| Burst pressure (psi) | 1216 | |
| Catalog Item | 1H059-06RL | |
| Compliances | SAE J2064 | SAE J2064 |
| Conditional temp range | AIR NOT TO EXCEED 250F | Air not to exceed 250F |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 0.38 | |
| Inside diameter (mm) | 9.50 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.62 | |
| Outside diameter (mm) | 15.90 | |
| Package form | REEL | Reel |
| Product height in | 0.380 | |
| Product height mm | 9.500 | |
| Product width in | 0.380 | |
| Product width mm | 9.500 | |
| Qualified hose fittings | CONTACT DANFOSS FOR FITTINGS | Contact Danfoss for fittings |
| Reinforcement material | FABRIC | Fabric |
| Series | 1H059 SERIES | 1H059 Series |
| Size | -6 | -6 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 21 | |
| Working pressure max (psi) | 305 | |
| Working temperature max (C) | 149 | |
| Working temperature max (F) | 300.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
