Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | WATER BASED FLUIDS | Water based fluids |
| Bend radius min (inch) | 7.000 | |
| Bend radius min (mm) | 177.800 | |
| Burst pressure (bar) | 84 | |
| Burst pressure (psi) | 1216 | |
| Catalog Item | 1H059-12RL | |
| Color | BLUE | Blue |
| Compliances | SAE J2064 | SAE J2064 |
| Conditional temp range | AIR NOT TO EXCEED 121C | Air not to exceed 121C |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | CHLOROBUTYL (CIR) | Chlorobutyl (CIR) |
| Impulse cycle (cycles) | 200000 | |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 600.00000 | |
| Length (mm) | 15240.00000 | |
| Outside diameter (inch) | 1.03 | |
| Outside diameter (mm) | 26.16 | |
| Package form | REEL | Reel |
| Product height in | 0.750 | |
| Product height mm | 19.000 | |
| Product width in | 0.750 | |
| Product width mm | 19.000 | |
| Qualified hose fittings | WINNER 2-PIECE | Winner 2-Piece |
| Reinforcement material | FABRIC | Fabric |
| Series | 1H059 SERIES | 1H059 Series |
| Size | -12 | -12 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 24 | |
| Vacuum rating (mmHg) | 599.43 | |
| Working pressure max (bar) | 21 | |
| Working pressure max (psi) | 305 | |
| Working temperature max (C) | 149 | |
| Working temperature max (F) | 300.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
