Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | LUBRICATION SYSTEMS | Lubrication systems |
| Bend radius min (inch) | 24.800 | |
| Bend radius min (mm) | 630.000 | |
| Burst pressure (bar) | 1490 | |
| Burst pressure (psi) | 21610 | |
| Catalog Item | 1H083-32 | |
| Color | BLACK | Black |
| Compliances | EN856 TYPE R15 | EN856 Type R15 |
| Conductivity | NON-CONDUCTIVE | Non-conductive |
| Construction | 6 WIRE SPIRAL | 6 Wire Spiral |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 2.82 | |
| Outside diameter (mm) | 71.63 | |
| Package form | BULK | Bulk |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | 1H083 SERIES | 1H083 Series |
| Size | -32 | -32 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Tube wall thickness (inch) | 2.00 | |
| Tube wall thickness (mm) | 50.80 | |
| Working pressure max (bar) | 420 | |
| Working pressure max (psi) | 6091 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |