Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | AIR CONDITIONING | Air conditioning |
| Bend radius min (inch) | 7.677 | |
| Bend radius min (mm) | 195.000 | |
| Burst pressure (bar) | 175 | |
| Burst pressure (psi) | 2538 | |
| Catalog Item | 1H087-20 | |
| Color | BLACK | Black |
| Compliances | SAE J2064 | SAE J2064 |
| Conductivity | NON-CONDUCTIVE | Non-conductive |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.15 | |
| Inside diameter (mm) | 29.30 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 600.00000 | |
| Length (mm) | 15240.00000 | |
| Outside diameter (inch) | 1.53 | |
| Outside diameter (mm) | 38.89 | |
| Package form | BULK | Bulk |
| Product height in | 1.154 | |
| Product height mm | 29.300 | |
| Product width in | 1.154 | |
| Product width mm | 29.300 | |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | 1H087 SERIES | 1H087 Series |
| Size | -20 | -20 |
| Tube material | CHLOROBUTYL (CIIR) | Chlorobutyl (CIIR) |
| Tube wall thickness (inch) | 1.53 | |
| Tube wall thickness (mm) | 38.86 | |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 508 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
