Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | WATER | Water |
| Bend radius min (inch) | 9.843 | |
| Bend radius min (mm) | 250.000 | |
| Burst pressure (bar) | 560 | |
| Burst pressure (psi) | 8120 | |
| Catalog Item | 1H088-24 | |
| Color | BLACK | Black |
| Compliances | SAE J517 | SAE J517 |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.10 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 720.00000 | |
| Length (mm) | 18288.00000 | |
| Outside diameter (inch) | 2.03 | |
| Outside diameter (mm) | 51.56 | |
| Package form | BULK | Bulk |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | 1H088 SERIES | 1H088 Series |
| Size | -24 | -24 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 140 | |
| Working pressure max (psi) | 2030 | |
| Working temperature max (C) | 126 | |
| Working temperature max (F) | 258.0 | |
| Working temperature min (C) | -46 | |
| Working temperature min (F) | -50.8 |
