Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 3.000 | |
| Bend radius min (mm) | 76.200 | |
| Burst pressure (bar) | 140 | |
| Burst pressure (psi) | 2030 | |
| Catalog Item | 1H168-10RL | |
| Color | BLACK | Black |
| Construction | 1 TEXTILE BRAID | 1 Textile Braid |
| Cover material | CHLOROBUTYL (CIIR) | Chlorobutyl (CIIR) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.51 | |
| Inside diameter (mm) | 12.90 | |
| Outside diameter (inch) | 0.77 | |
| Outside diameter (mm) | 19.43 | |
| Series | 1H168 SERIES | 1H168 Series |
| Tube material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 508 | |
| Working temperature max (C) | 135 | |
| Working temperature max (F) | 275.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
