Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | 1H216-32GN-100 | |
| Color | GREEN | Green |
| Cover material | EPDM | EPDM |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Outside diameter (inch) | 2.64 | |
| Outside diameter (mm) | 67.00 | |
| Series | 1H216 SERIES | 1H216 SERIES |
| Tube material | XLPE | XLPE |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688021836 |
