Winner by Danfoss
1JM-10-22WDSR
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1JM-10-22WDSR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | M22X1.5 | |
| End type 1 | JIC 74 | |
| End type 2 | Metric 60 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 27 mm | |
| Item type | JIC 74 Male/Metric 60 Male Adapter | |
| Product Height | 27 mm | |
| Product Length/Depth | 46 mm | |
| Product material | 304 Stainless Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 33.534 cm³ | |
| Product Weight | 96 g | |
| Product Width | 27 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | M22X1.5 | |
| Trade Name | 1JM Series |