Winner by Danfoss
1JO4-24OGZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1JO4-24OGZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Winner by Danfoss | |
| Drop dimension | 31 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 1 7/8 IN | |
| End type 1 | JIC 74 | |
| End type 2 | SAE ORB | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 48 mm | |
| Hex Size 2 | 55 mm | |
| Item type | JIC 74 Male/SAE ORB Male 45°° Elbow Adapter | |
| Product Height | 55 mm | |
| Product Length/Depth | 98 mm | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 296.45 cm³ | |
| Product Weight | 750 g | |
| Product Width | 55 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Thread Size 2 | 1 7/8-12 | |
| Trade Name | 1JO4 Series |