
Winner by Danfoss
1JO9-20OGSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1JO9-20OGSU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 59 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 5/8 IN |
| End Size 2 | 1 5/8 IN |
| End type 1 | JIC 74 |
| End type 2 | SAE ORB |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 41 mm |
| Hex Size 2 | 50 mm |
| Item type | JIC 74 Male/SAE ORB Male 90° Elbow Adapter |
| Product Height | 79.5 mm |
| Product Length/Depth | 80.3 mm |
| Product material | 316 Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 319.193 cm³ |
| Product Weight | 728 g |
| Product Width | 50 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Thread Size 2 | 1 5/8-12 |
| Trade Name | 1JO9 Series |