![Danfoss 2027 Series Union Adapters SAE 37? Flare/SAE 37? Flare 2027-8-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318569%2FID463022740369-0101_preview.jpg&w=1920&q=75)
Winner by Danfoss
1K-33Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1K-33Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | M33X2 |
| End Size 2 | M33X2 |
| End type 1 | JIS Metric |
| End type 2 | JIS Metric |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 36 mm |
| Item type | Metric 24 Male/Metric 24 Male |
| Product Height | 36 mm |
| Product Length/Depth | 71 mm |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 92.016 cm³ |
| Product Weight | 282 g |
| Product Width | 36 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M33X2 |
| Thread Size 2 | M33X2 |
| Trade Name | 1K Series |