Winner by Danfoss
1M-22-42(2WD)SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1M-22-42(2WD)SR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | M22 x 1.5 | |
| End Size 2 | M42 x 2 | |
| End type 1 | Metric 60 | |
| End type 2 | Metric 60 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Product material | 304 Stainless Steel | |
| Product Type | Straight Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M22 x 1.5 | |
| Thread Size 2 | M42 x 2 | |
| Trade Name | 1M Series |