Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1N000705-01 | |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 1SC | EN857 1SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 04 | Size 04 |
| Fitting end size 2 | 04 | Size 04 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CY | Zinc plated steel, O-ring not included |
| Fitting series | 2P | Winner 2 piece crimp |
| HA Length UOM | M | Metric mm |
| Hose series | EC115 SERIES | EC115 Series |
| Legacy fitting part number 1 | 14211-04-04XZ | |
| Legacy fitting part number 2 | 24211D-04-04SMZ | |
| Overall length IN | 29.9 | |
| Overall length MM | 760 | |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |